Radial fan

Article no.: SK 3398079

Article no.:
SK 3398079
Diameter
220 mm
Packs of
1 pc(s).
Net weight
1.9 kg
Gross weight
1.93 kg
Customs tariff number
84145935
EAN
4028177694651
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269