Partial mounting plates for compartment side panel modules (internal compartmentalisation)

Article no.: SV 9673642

With or without duct, for direct attachment to the functional space side panel modules.

Article no.:
SV 9673642
Design
Without duct
Product description
For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
Supply includes
Angle brackets and assembly parts
For compartment height
200 mm
Dimensions
Width: 302 mm
Height: 193 mm
To fit
Width: = 400 mm
Packs of
1 pc(s).
Net weight
1.715 kg
Gross weight
1.915 kg
Customs tariff number
73269098
EAN
4028177562714
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Partial mounting plate, WH: 302x193 mm, for TS (B: 400 mm)