- Article no.:
- SV 9674408
- Product description
- Distribution busbar to fit the main busbar systems Maxi-PLS and Flat-PLS for installation in the fuse-switch disconnector sections.
- Material
- E-Cu
- Length
- 1,632.5 mm
- To fit
- Height: = 2,000 mm
- Cross-section
- 80 mm x 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 11.7 kg
- Gross weight
- 11.8 kg
- Copper weight (kg per piece)
- 11.62
- Customs tariff number
- 74071000
- EAN
- 4028177613775
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Distribution busbar E-Cu, WH: 80x10 mm, L: 1632,5 mm