Connection plate for ring terminals

Article no.: SV 9676704

For connecting ring terminals to a Flat-PLS busbar system with 2 – 4 bars per conductor.

Article no.:
SV 9676704
Product description
For connecting ring terminals to a busbar distributor system made from flat copper. Suitable for 10 mm bar thickness.
Material
Connection plate: E-Cu, nickel-plated
Busbar claw: Stainless steel
Supply includes
Assembly parts (excluding screws)
Assembly instruction
The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement. Screws are not included with the supply.
Busbar claw with threaded insert M10
Dimensions
Thread: M16
Packs of
1 pc(s).
Net weight
0.659 kg
Gross weight
0.66 kg
Copper weight (kg per piece)
0.49
Customs tariff number
73269098
EAN
4028177625761
ETIM 9
EC001900
ECLASS 8.0
27400613
Documentation
Safety instructions
Data sheets
General technical information
Technical Data sheet