Compact RiLineX class CC fuse holder for 60 mm busbar systems. For class CC cylindrical fuse (30 A) with optical LED fuse monitoring. For reliable contact of cylindrical fuses, the device has special fuse holders that are lockable in the open state and sealable in the closed state. Spring terminal blocks up to 6 mm² at an angle of 45° enable easier conductor connection. The device is suitable for tool-free snap-on mounting with semi-automatic busbar adjustment for 5 and 10 mm. Includes electronic fuse monitoring.
- Article no.:
- RX 9364004
- Benefits
- Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
- For Class CC fuse to UL 248-4
- UL-listed, approved to UL 4248
- Innovative swivel mechanism, selective replacement of individual fuse inserts supported
- Readily accessible push-in connections in the lower section
- Fuse removal tools included with the supply
- Can be locked and prepared for a lead seal
- with electronic fuse monitoring
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94-V0 - General colour
- RAL 9005
- RAL 35745
- Rated current (max.)
- 30 A
- Type of electrical connection
- Spring terminal
- Rated operating voltage
- 600 V AC
- Electrical ratings UL (SCCR)
- 200 kA - 600 V, Fuse Class CC max. 30 A, JDDZ/7
- Number of poles
- 3-pole
- Dimensions
- Width: 27 mm
Height: 263 mm
Depth: 123.5 mm - Connection of round conductors, fine wire with wire end ferrule
- 1.5 ‐ 6 mm²
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Fuse inserts
- Class CC
- For fuse type (class)
- Fuse Class CC
- Packs of
- 4 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.406 kg
- Customs tariff number
- 85369095
- Approvals
- UL + C-UL (listed)
- Documentation
- Instructions
- Safety instructions
RiLineX Bus-mounting fuse base (Typ Fuseholder with EFM)
Bus-mounting fuse base for
class CC cylindrical fuse.
Fuses insters are operated individually or
collectively via a front slide.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 600 V AC.
With UL approval
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 30 A
Connection: 1,5 - 6 mm²
Cable outlet: bottom
Feature: Electronic fuse monitoring
Dimensions: 27 mm x 263 mm x 95 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9364004
Bus-mounting fuse base for
class CC cylindrical fuse.
Fuses insters are operated individually or
collectively via a front slide.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 600 V AC.
With UL approval
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 30 A
Connection: 1,5 - 6 mm²
Cable outlet: bottom
Feature: Electronic fuse monitoring
Dimensions: 27 mm x 263 mm x 95 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9364004