- Article no.:
- DK 7859090
- Product description
- Modular PDU for space-saving integration in the zero-U space between side panel and 482.6 mm (19") mounting level in 800 mm wide IT racks.
- Material
- Aluminium section, natural anodised
- Length
- 1,695 mm
- Length of connection cable
- 3 m
- Type of electrical connection
- fixed/CEE
- Qty.
- 1
- Phases per infeed
- 1~
- Rated current (max.)
- 32 A
- Module slots (max.)
- 5
- IP protection category to IEC 60 529
- IP 20
- Dimensions
- Length: 1,695 mm
- To fit
- Enclosure type: VX IT
Height: ≥ 2,000 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Packs of
- 1 pc(s).
- Net weight
- 4.9 kg
- Gross weight
- 5.2 kg
- Customs tariff number
- 85369001
- EAN
- 4028177956643
- ETIM 9
- EC002762
- ECLASS 8.0
- 27371306
- Product description
-
DK modular PDU, PSM busbar, modular power distribution for vertical installation, in the Zero-U-Space for 800 mm wide IT racks, 1~, 32 A, length 1695 mm, module slots: 5, infeeds: 1, connection cable length: 3 m, CEE connector, for enclosure height 2000 mm, aluminium section, natural anodised