- Article no.:
- AS 4054140
- Design
- Angled 
- Product description
- For use with insulated ring terminals and connectors. 
- Benefits
- Clear allocation of cross-sections, thanks to colour coding on the dies 
- Releasable ratchet 
- Releases as soon as the required pressure is reached, to prevent underpressing 
- Material
- High-quality special tool steel 
- Surface finish
- Matt, plated 
- Colour
- Handle: Anthracite and Rittal Power Pink 
- Compression
- Oval crimp 
- Dimensions
- Height: 59 mm
 Length: 198 mm
- AWG
- 22 ‐ 14 
- For cross-section
- 0.75 ‐ 2.5 mm² 
- Packs of
- 1 pc(s). 
- Net weight
- 0.42 kg
- Gross weight
- 0.44 kg
- Customs tariff number
- 82032000 
- EAN
- 4028177807686 
- ETIM 9
- EC000168 
- ETIM 8
- EC000168 
- ECLASS 8.0
- 21043811 
- Product description
- 
Crimping plier 0.5 - 2,5 mm², Oval-c.