- Article no.:
- AS 4054141
- Design
- Straight
- Product description
- For use with insulated ring terminals and connectors.
- Benefits
- Clear allocation of cross-sections, thanks to colour coding on the dies
- Releasable ratchet
- Releases as soon as the required pressure is reached, to prevent underpressing
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- Oval crimp
- Dimensions
- Height: 68 mm
Length: 256 mm
- AWG
- 22 ‐ 10
- For cross-section
- 0.75 ‐ 6 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.64 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807693
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping plier 0.5 - 6 mm², Oval-Cr.