For attaching cables to the C rail.
- Article no.:
- DK 7077000
- Design
- for cable diameter 6 – 14 mm
- Product description
- For attaching cables to the C rail.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Plastic insert
- Min. cable diameter
- 6 mm
- Max. cable diameter
- 14 mm
- Packs of
- 25 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.885 kg
- PCF per pack (cradle-to-gate)
- 3.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177124097
- ETIM 9
- EC000454
- ETIM 8
- EC000127
- ECLASS 8.0
- 23140202
- Product description
- DK Cable clamps, for cable diameter: Ø: 6 - 14 mm
Cable clamps 6 - 14 mm
For attaching cables to C rails. For cable diameter 6 - 14 mm.
Material: sheet steel, zinc-plated, passivated, with plastic insert.
For attaching cables to C rails. For cable diameter 6 - 14 mm.
Material: sheet steel, zinc-plated, passivated, with plastic insert.