- Article no.:
- IW 6900.100
- Design
- Designer door, rear door
- Material
- Enclosure, designer door, rear door: Sheet steel
- Surface finish
- Enclosure: Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- Enclosure: RAL 7035
- Supply includes
- Enclosure with side panels screw-fastened from the inside, base with gland plate and levelling feet
Designer door, rear door
- Dimensions
- Width: 600 mm
Height: 900 mm
Depth: 600 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Net weight
- 58.103 kg
- Gross weight
- 59.9 kg
- Customs tariff number
- 94032080
- EAN
- 4028177290044
- ETIM 9
- EC002502
- ECLASS 8.0
- 27180501
- Product description
-
IW Industrial workstation, housing, WHD: 600x900x600 mm, with designer door at the front, rear door