Mounting plate for VX, TS

Article no.: VX 5051043

Article no.:
VX 5051043
Material
Sheet steel
Surface finish
zinc-plated
Dimensions mounting plate (W x H)
699 mm x 1,896 mm
To fit
Enclosure type: VX
Width: = 800 mm
Height: = 2,000 mm
Assembly instruction
When installing in TS enclosures, mounting plate attachment 5050.063 is required.
Packs of
1 pc(s).
Net weight
34 kg
Gross weight
44.55 kg
Customs tariff number
94039910
EAN
4028177928176
ETIM 9
EC000213
ECLASS 8.0
27409216