Door, right for AX

Article no.: AX 5052135

Article no.:
AX 5052135
Material
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Width: 1,200 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
6.2 kg
Gross weight
6.28 kg
Customs tariff number
94039910
ECLASS 8.0
27180101