- Article number:
- TS 8602.920
- Design
- solid
- Product description
- Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic
- Surface finish
- Spray-finished
- Colour
- RAL 7022
Cover caps: RAL 9005
- Supply includes
- 2 base/plinth components
4 cover caps
Assembly parts
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: TS: = 1,600 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
- Packs of
- 2 pc(s).
- Net weight
- 13.954 kg
- Gross weight
- 14.688 kg
- Customs tariff number
- 94039910
- EAN
- 4028177553798
- ECLASS 8.0
- 27182003
- Product description
-
TS Base/plinth component, front and rear, H: 200 mm, for W: 1600 mm, RAL 7022, sheet steel