Cover caps, stainless steel for base/plinth system VX, stainless steel

Article no.: VX 8660500

Article no.:
VX 8660500
Material
Stainless steel 1.4310 (AISI 302)
To fit
Height: = 100 mm
Packs of
4 pc(s).
To fit
VX base/plinth system, stainless steel
Net weight
0.236 kg
Gross weight
0.241 kg
Customs tariff number
94039910
ETIM 9
EC002626
Product description
Cover caps, stainless steel, for base/plinth corner piece with base/plinth trim panel VX, stainless steel, for H: 100 mm
Documentation
Info sheet