Side panel, lockable for TS, TS IT

Article number: DK 7824.126

Side panel, lockable, sheet steel, for TS.

Article number:
DK 7824.126
Product description
Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
2 side panels each with 4 security locks no. 3524 E
To fit
Enclosure type: TS IT
TX CableNet
TS
Height: 1,200 mm
Depth: 600 mm
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
17 kg
Gross weight
18 kg
Customs tariff number
94039910
EAN
4028177232228
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
DK Side panel, For TS, TS IT, lockable, HxD: 1200x600 mm, RAL 7035
Documentation
Instructions
Side panel, plug-type for DK-TS
Lockable side panel with 2 options:
Lockable by exchanging the lock for cam locks with
security inserts no. 3524 E.
Additional security is achieved via the option of
securing the side panel from inside. The side panels on
the frame section are screw-fastened from the inside
with securing brackets. The side panel can only be
opened in case of access via the front door.
The security standard corresponds to that of the
semi-cylinder fitted in the front door.
Plug-and-play attachment via simple plugging-in,
closing and locking. The 25 mm pitch pattern of holes
integrated within the vertical top hat rail offers
additional attachment options for installation or cable
routing components.

Material: 1.5 mm sheet steel
Surface finish: RAL 7035
For enclosure dimensions: H: 1200 mm D: 600
Lock for side panel, plug-type DK 7824.500
Internal latch for side panel, plug-type DK 7824.510