This item will be discontinued on: Jan 15, 2019
- Article no.:
- TS 8700010
- Product description
- For baying enclosure systems.
- Benefits
- Automatic potential equalisation and higher EMC protection thanks to enclosure panel fasteners
- Easy positioning with the location aid
- Foamed-in on both sides
- Material
- Stainless steel 1.4301 (AISI 304), 1.5 mm
- Surface finish
- Brushed, grain 400
- Supply includes
- Assembly parts
- To fit
- Height: = 2,000 mm
Depth: = 600 mm - Protection category NEMA
- NEMA 4
- NEMA 4X
- IP protection category to IEC 60 529
- IP 66
- Packs of
- 1 pc(s).
- Net weight
- 2.7 kg
- Gross weight
- 4.1 kg
- Customs tariff number
- 94032080
- EAN
- 4028177602540
- ECLASS 8.0
- 27189263
- Product description
- TS Baying frame, for TS with protection category IP66/NEMA 4, NEMA 4X, for WD: 2000x600 mm
- Approvals
- UL + C-UL (listed)
- Documentation
- Instructions