Cross-brace for mounting plates for VX, TS, VX SE

Article no.: VX 4333160

Additional horizontal rigidity for vibration damping and/or retrospective stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components.

Article no.:
VX 4333160
Product description
Additional horizontal rigidity for vibration resistance and/or stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
2 sections
4 clamping sections
4 grub screws M10 x 16 mm
Note on Model No.
Other widths available on request.
To fit
Enclosure type: VX
TS
VX SE
Width: = 1,600 mm
Packs of
2 pc(s).
Net weight
6.536 kg
Gross weight
6.881 kg
PCF per pack (cradle-to-gate)
26.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177099128
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
VX cross-brace for mounting plates, for TS, SE, for W: 1600 mm