Flashing light component for signal pillar, modular

Article number: SG 2371.010

With 360° signal transmission thanks to optimised prism system, number of potential stages = 5 components, with identical voltage.

Article number:
SG 2371.010
Design
Flashing light component
Product description
With 360° signal transmission thanks to optimised prism system. Number of potential stages = 5 components, with identical voltage.
Benefits
Simple assembly and contact via bayonet fastener.
Configuration of up to five components with the same voltage.
Components are available in a range of colours and voltages.
Flashing and stroboscopic light element incl. lamp, suitable for direct use.
Function principle
A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel
Material
Enclosure of polyamide
Cap: Transparent polycarbonate
Colour
Green
Diameter
70 mm
Rated impulse withstand voltage, phase to phase
2500 V AC
Rated insulation voltage
250 V AC
Rated current max.
125 mA
Dimensions
Height: 56 mm
Protection category to IEC 60 529
IP 54 if a cover or acoustic component is fitted at the top
Rated operating voltage
24 V (DC)
Packs of
1 pc(s).
Net weight
0.09 kg
Gross weight
0.097 kg
Customs tariff number
85311095
EAN
4028177220089
ECLASS 8.0
27371220
Approvals
UL + C-UL (listed)
UR
Documentation
Quick guide
Data sheets
Technical details