Multi-seal inserts

Article no.: SZ 2411.506

For the secure entry of several individual cables into a single cable gland.

Article no.:
SZ 2411.506
Design
Size M25
Product description
For the secure entry of several individual cables into a single cable gland.
Material
Neoprene
Max. cable diameter
5 mm
Cable entry
Number of cable entries: 4
Max. cable diameter: 5 mm
Packs of
25 pc(s).
Net weight
0.075 kg
Gross weight
0.1 kg
Customs tariff number
40169300
EAN
4028177444522
ECLASS 8.0
27142421