Cable route for TS 8

Article number: DK 7827.050

For cable routing between two 482.6 mm (19˝) mounting angles in bayed enclosure suites (enclosure width 800 mm, mounting angles fitted centrally), suitable for L-shaped and cranked mounting angles.

Article number:
DK 7827.050
Product description
For cable routing between two 482.6 mm (19˝) mounting angles in bayed enclosure suites (enclosure width 800 mm, mounting angles fitted centrally). Suitable for L-shaped and cranked mounting angles.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Width: 800 mm
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.22 kg
Customs tariff number
73269098
EAN
4028177345515
ECLASS 8.0
27400604
Cable route, RAL 7035

For routing cables between 2 x 19" mounting angles in
DK-TS enclosures. Suitable for use with L-shaped as
well as cranked mounting angles.

Material: Sheet steel, spray finished in RAL 7035