Cable routing across the 482.6 mm (19") mounting level

Article number: DK 7016.100

For fastening across all 482.6 mm (19˝) mounting angles, for cable ties.

Article number:
DK 7016.100
Design
C rail
Product description
For fastening across all 482.6 mm (19") mounting angles, for cable ties and cable clamps.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Packs of
6 pc(s).
Net weight
2.13 kg
Gross weight
2.311 kg
Customs tariff number
73269098
EAN
4028177147300
ETIM 9
EC000386
ECLASS 8.0
27400604
Product description
DK C rails, For cable routing across the 482.6 mm (19") mounting level
C rails for 482.6 mm (19") mounting angles
The C rail is fastened across 482.6 mm (19") mounting angles. The cables
may be routed and fastened using cable ties, in line with system
requirements.
Material: sheet steel
Surface finish: passivated
Dimension: length 482.6 mm
Supply includes
Assembly parts