Cable management duct, horizontal 482.6 mm (19")
Article number: DK 7158.150
Facilitates concealed, simple cable routing of large quantities of cables within the 482.6 mm (19˝) attachment level, for simple handling, the entire front panel may be removed via quick-release fasteners.
- Article number:
- DK 7158.150
- Product description
- The duct facilitates concealed, simple cable routing of large quantities of cables to equipment within the 482.6 mm (19") attachment level. Large cut-outs ensure convenient, kink-free cable routing to the components top and bottom. For simple handling, the entire front panel may be removed via quick-release fasteners. After attaching the cables, these are held in position via nylon loop tapes, whilst the duct may be resealed.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 5 nylon loops
- Units
- 3 U
- Packs of
- 1 pc(s).
- Net weight
- 2.439 kg
- Gross weight
- 2.44 kg
- Customs tariff number
- 73269098
- EAN
- 4028177500341
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
482.6 mm (19") cable management duct, 3 U, horizontal
Material: Sheet steel, spray finished in RAL 7035
Material: Sheet steel, spray finished in RAL 7035