Installation kit for swing frame, small

Article number: SR 2377.460

For installing a small swing frame.

Article number:
SR 2377.460
Material
Cross member: Sheet steel
Support bracket TS: Die-cast zinc
Surface finish
Clear-chromated
Supply includes
Assembly parts for mounting on the enclosure
To fit
Width: = 600 mm
Packs of
1 set(s)
Net weight
1 kg
Gross weight
1.12 kg
Customs tariff number
83024900
EAN
4028177238398
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Documentation
Instructions