Patch panel to accommodate ST fibre-optic couplings

Article no.: DK 7437035

To accommodate ST fibre-optic couplings, with accommodation facility for cable clamp straps.

Article no.:
DK 7437035
Product description
With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000.
Material
Sheet steel
Colour
RAL 7035
Number of locations
16
Note on Model No.
Extended delivery times.
Number of locations
Packs of
1 pc(s).
Net weight
0.465 kg
Gross weight
0.565 kg
Customs tariff number
94039910
EAN
4028177167773
ECLASS 8.0
19170113
482.6 mm (19") patch panel, 1 U
For installing 16 ST fibre optic couplings including
fixtures for holding the cable clamping devices.
Version: Sheet steel
Surface finish: RAL 7035