For fitting comfort handle VX with coded lock (7030.601) to TS aluminium doors or TS sheet steel doors.
- Article no.:
- IT 7030692
- Product description
- For fitting comfort handle VX with coded lock (7030.601) to TS aluminium doors or TS sheet steel doors.
- Colour
- RAL 9005
- Supply includes
- Mounting adaptor
Coupling element
Assembly parts - To fit
- Enclosure type: TS IT
TS 8 - Packs of
- 1 pc(s).
- Net weight
- 0.65 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 73269098
- EAN
- 4028177936553
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- Mounting adaptor VX, RAL 9005.
- Documentation
- Info sheet