This item will be discontinued on: Jan 31, 2018
- Article number:
- TS 7826.245
- Product description
- In exchange for the standard roof. Equipped with a sliding angular bracket in the rear section. Rubber cable clamp strip on both sides for attaching cable bundles and bunched cables. Due to the symmetrical design of the frame, side cable entry can also be achieved by rotating the roof plate. The two-piece design allows convenient retrofitting.
- Material
- Sheet steel
- Colour
- RAL 7035
- To fit
- Width: 1,200 mm
Depth: 400 mm - Packs of
- 1 pc(s).
- Net weight
- 7.235 kg
- Gross weight
- 7.616 kg
- Customs tariff number
- 73269098
- EAN
- 4028177402331
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- DK TS 8 Roof plate, WxD: 1200x400 mm, 2-part, For Roof plate
- Documentation
- Info sheet
DK-TS roof plate for cable entry
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x D): 1200 mm x 400 mm
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x D): 1200 mm x 400 mm