- Article no.:
- SZ 4568000
- Product description
- For crane transportation of enclosures, where not already included in the supply.
- Material
- Sheet steel
- Surface finish
- Zinc-plated C 15 E
- Supply includes
- 4 eyebolts
4 serrated lock washers A 12.5
- Dimensions
- Thread: M12
- Packs of
- 4 pc(s).
- Net weight
- 0.512 kg
- Gross weight
- 0.66 kg
- PCF per pack (cradle-to-gate)
- 2.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73181900
- EAN
- 4028177103122
- ETIM 9
- EC002367
- ETIM 8
- EC002367
- ECLASS 8.0
- 27189262
- Product description
-
SZ Eyebolt, for TS, SE, Sheet steel, zinc-plated