Cable management panel, 2 U

Article no.: DK 7269135

To accommodate fibre optic and copper cables.

Article no.:
DK 7269135
Product description
To accommodate fibre-optic and copper cables. Fibres from the patch panels are placed into the tray via openings and may be distributed at the sides. Rounded openings protect the cable sheathing.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Units
2 U
Packs of
1 pc(s).
Net weight
1.591 kg
Gross weight
1.773 kg
PCF per pack (cradle-to-gate)
6.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177221628
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 2 U
Cable management panel, 2 U

Material: Sheet steel, spray finished in RAL 7035