Side panel, lockable for TS, TS IT

Article no.: DK 7824.120

Side panel, lockable, sheet steel, for TS.

Article no.:
DK 7824.120
Product description
Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
2 side panels each with 4 security locks no. 3524 E
To fit
Enclosure type: TS
TS IT
Height: 1,200 mm
Depth: 1,000 mm
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
28.6 kg
Gross weight
29.8 kg
Customs tariff number
94039910
EAN
4028177330672
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
DK Side panel, For TS, TS IT, lockable, HxD: 1200x1000 mm, RAL 7035
Documentation
Instructions
Side panel, plug-type for TS
H x D = 1200 x 1000 mm, RAL 7035

Side panel fitted with a T-lock.
Material: Sheet steel, spray finished in RAL 7035
For 1200 mm x 1000 mm enclosures