Transport kit for TS IT, TX CableNet

Article no.: DK 7825900

Transport kit, for TS.

Article no.:
DK 7825900
Supply includes
4 castors (2 of which steerable) including assembly parts
To fit
Enclosure type: TS IT
Enclosure type: TX CableNet
Clearande floor
40 mm
Note
Only for enclosures without gland plates and base tray/base mount
Max. load capacity (static) per component
250 kg
Packs of
4 pc(s).
Net weight
6.1 kg
Gross weight
6.42 kg
Customs tariff number
83024900
EAN
4028177234086
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Transport kit, for TS IT, TX CableNet, without gland plates/base tray/base mount, 4 castors, 2 of which steerable, max. 2,500 N per component
Documentation
Info sheet
Transport kit
For TS IT, TX CableNet
Without grand plates and base tray/base mount
4 castors, 2 are steerable
Max. 250 kg per component