Side panel, screw-fastened, sheet steel C4-H

Article no.: VX 8104.550

Side panels, screw-fastened, sheet steel. Surface coating to DIN EN ISO 12944 corrosion protection class C4-H.

Accessory kit for baying enclosure system VX25 C4-H

Article no.:
VX 8104.550
Design
Surface coating to DIN EN ISO 12944
Corrosion protection class C4-H
Material
Sheet steel, 1.5 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: VX C4-H
Height: = 2,000 mm
Depth: = 400 mm
IP protection category to IEC 60 529
IP 55
Type rating to UL 50E
Type 1
Type 12
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
18 kg
Gross weight
19.4 kg
EAN
4028177993747
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101
Product description
VX side panel, screw-fastened, for HxD: 2000x400 mm, sheet steel, C4-H