- Article no.:
- VX 8620.070
- Product description
- To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Supply includes
- Assembly parts
- Note
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 100 mm
- To fit
- Depth: = 400 mm
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Weight/pack
- 1.59 kg
- Packs of
- 2 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.028 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922372
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth trim panel, side, H: 100 mm, for D: 400 mm, stainless steel, 1.4301