RiLine60 busbar system – 800 A and 1600 A Flat copper bar systems Flat copper bar systems Flat copper bar systems Busbars E-Cu Length: 2400 mm/bar. Prikaz proizvoda Flat copper bar systems CUPONAL busbars Copper-coated aluminium busbar Prikaz proizvoda Flat copper bar systems Busbar connector For connecting busbars, no drilling required. Prikaz proizvoda Flat copper bar systems Busbar support for flat copper busbars For flat copper bars up to 800 A. Prikaz proizvoda Flat copper bar systems Spacer for RiLine busbar supports (flat busbar system) For busbar supports of flat copper bars. For adapting 12 x 5 and 12 x 10 mm size busbars. Prikaz proizvoda Flat copper bar systems Busbar cover section For all-round encapsulation of the busbars. May be cut to the required length. Prikaz proizvoda Flat copper bar systems Base isolator For configuring busbar systems with any given bar centre distances and for assembling insulated PE or PEN busbars. Prikaz proizvoda Flat copper bar systems Inserted screw nut M12 Self-holding nut with knurled ring. For drilled holes in busbars. Prikaz proizvoda