3-polni

    3-polni

    For assembly of switchgear and protective gear. Version with integral fuse-carrier, fixed support rail (Basic) or adjustable support rail (Comfort).
Model No. Rated current max. Cable cross-sections Design For fuse type (class) Width
SV 9635.300 16 A AWG 14 With integral fuse holder CC 22,5 mm
SV 9635.310 16 A AWG 14 Basic 45 mm
SV 9635.320 32 A AWG 10 Basic 45 mm
SV 9635.330 16 A AWG 14 Comfort 45 mm
SV 9635.340 25 A AWG 12 Comfort 45 mm
SV 9635.350 32 A AWG 10 Comfort 45 mm
SV 9635.360 45 A AWG 8 Comfort 45 mm
+
[X] Close

Required