Kabelski kanal

    Kabelski kanal

    Kabelski kanal s odvojivim poklopcem za kabele s pantima s obje strane.
Model No. Height Installation options
DK 5502.100 38 U In TS IT with 482.6 mm (19") mounting angles, height 2000 mm
In TS IT with 482.6 mm (19") mounting frame, height 1800 mm
In TE 8000 with 482.6 mm (19") mounting frame, height 2000 mm
In the Data Rack with 40 U
DK 5502.101 42 U In TS IT with 482.6 mm (19") mounting angles, height 2200 mm
In TS IT with 482.6 mm (19") mounting frame, height 2000 mm
In the Data Rack with 45 U
DK 5502.102 47 U In TS IT with 482.6 mm (19") mounting frame, height 2200 mm
+
[X] Close

Required