Razdjelna vrata za TS
Model No. | Design | Width | Height | ||
---|---|---|---|---|---|
SV 9672.160 | – | 600 mm | 1000 mm | ||
SV 9672.148 | – | 400 mm | 800 mm | ||
SV 9672.146 | – | 400 mm | 600 mm | ||
SV 9672.167 | with viewing window | 600 mm | 600 mm | ||
SV 9672.187 | with viewing window | 800 mm | 600 mm | ||
SV 9672.140 | – | 400 mm | 1000 mm | ||
SV 9672.183 | – | 800 mm | 300 mm | ||
SV 9672.186 | – | 800 mm | 600 mm | ||
SV 9672.143 | – | 400 mm | 300 mm | ||
SV 9672.144 | – | 400 mm | 400 mm | ||
SV 9672.168 | – | 600 mm | 800 mm | ||
SV 9672.182 | – | 800 mm | 200 mm | ||
SV 9672.184 | – | 800 mm | 400 mm | ||
SV 9672.161 | – | 600 mm | 150 mm | ||
SV 9672.162 | – | 600 mm | 200 mm | ||
SV 9672.169 | with viewing window | 600 mm | 800 mm | ||
SV 9672.163 | – | 600 mm | 300 mm | ||
SV 9672.164 | – | 600 mm | 400 mm | ||
SV 9672.166 | – | 600 mm | 600 mm | ||
SV 9672.141 | – | 400 mm | 150 mm | ||
SV 9672.142 | – | 400 mm | 200 mm | ||
SV 9672.180 | – | 800 mm | 1000 mm | ||
SV 9672.181 | – | 800 mm | 150 mm | ||
SV 9672.188 | – | 800 mm | 800 mm | ||
SV 9672.156 | – | 400 mm | 1600 mm | ||
SV 9672.150 | – | 400 mm | 2000 mm | ||
SV 9672.196 | – | 800 mm | 1600 mm | ||
SV 9672.170 | – | 600 mm | 2000 mm | ||
SV 9672.176 | – | 600 mm | 1600 mm | ||
SV 9672.178 | – | 600 mm | 1800 mm | ||
SV 9672.198 | – | 800 mm | 1800 mm | ||
SV 9672.158 | – | 400 mm | 1800 mm | ||
SV 9672.190 | – | 800 mm | 2000 mm | ||