Air cooling

Fan-and-filter units

Complete fan-and-filter units for tool-free installation in surfaces. The enclosure is cooled by expelling or extracting heat from the enclosure. Air throughput 20 – 1160 m³/h, protection category IP 54 as standard. Upgradable to IP 56. Also available with EMC shielding or in an EC version.

Fan-and-filter units

Blue e+ fan-and-filter unit

Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 1160 m³/h, standard protection category IP 54.

Fan-and-filter units

Blue e+ fan-and-filter unit with EC technology

The energy-efficient version with EC technology stands out for more than just its unique IoT capabilities. The Blue e+ fan-and-filter unit unlocks countless other advantages, from energy efficiency, to monitoring and sustainability, through to a higher...

Fan-and-filter units

Blue e+ fan-and-filter unit EMC

Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Fan-and-filter units

Blue e+ outlet filter

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.

Fan-and-filter units

Blue e+ outlet filter EMC

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.

Fan-and-filter units

TopTherm fan-and-filter units

Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Fan-and-filter units

TopTherm fan-and-filter units EMC

Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Fan-and-filter units

TopTherm fan-and-filter units with EC technology

Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.