Power distribution Busbar systems RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications. Busbar systems RiLineX busbar system Up to 800 A, tool-free installation, short-circuit resistance up to 65 kA, full contact hazard protection and with standardised flat copper bars. Prikaz proizvoda Busbar systems RiLine Compact busbar system – up to 160 A Up to 160 A, 3-pole, simple, tool-free connection of components, all-round contact hazard protection. Prikaz proizvoda Busbar systems Mini-PLS busbar system – up to 250 A Up to 250 A, 40 mm bar centre distance, 3-pole, space-saving plug and lock connection from the front, support suitable for top mounting, all-round contact hazard protection. Prikaz proizvoda Busbar systems RiLine60 busbar system – 800 A and 1600 A Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets. Prikaz proizvoda Busbar systems Busbar systems Ri4Power 185 mm Prikaz proizvoda