Imperial installation Adaptor Adaptor for 482.6 mm (19") installation Adaptor Adaptor kit, 3 U for enclosure width 800 mm For fastening individual 482.6 mm (19") components, or as an additional mounting facility at the rear of the enclosure. Pročitajte više Adaptor Adaptor, 3 U Depth offset 100 mm Used to recess 482.6 mm (19˝) mounting of equipment inside enclosures with 482.6 mm (19˝) installation in the foremost position, such as server or electronic enclosures. Pročitajte više Adaptor Adaptor, metric to 21"/19" For fastening of 482.6 mm (19˝) assemblies to metric (535 mm) mounting angles or configuration of combined systems. Pročitajte više