Imperial installation Installation options for small appliances Mounting options for small appliances to the 482.6 mm (19˝) level. Installation options for small appliances Mounting panel, 482.6 mm (19'') For fast integration of smaller mounting units within the 482.6 mm (19") level, such as potential equalisation rails, distributor boxes, small electrical components etc. Pročitajte više Installation options for small appliances Support for small appliances For secure attachment of small, non-482.6 mm (19")-conforming equipment. Pročitajte više