Base

Gland plates

Gland plates with a range of functions: for cable entry in the width or depth, or for cooling

Gland plates

Gland plate for VX, VX IT, VX SE

For individual configuration of the floor space. Potential equalisation is provided via assembly components and earthing points.

Gland plates

Sliding panel for VX, VX IT, VX SE

For variable compensation as well as a flexible opening in the base area. May be combined with gland plates.

Gland plates

Gland plate set, multi-piece, solid for VX IT

Multi-piece gland plate set consisting of solid base plate modules and a sliding panel for cable entry.

Gland plates

Gland plate module, one-piece, with brush strip for VX IT

For targeted cable entry from below.

Gland plates

Gland plate module for side cable entry for VX IT

With adjustable openings and brush strips on both sides. The version which is open at the side even allows retrospective fitting of the base plate module with the cables already installed.

Gland plates

Base mounting bracket for VX, VX IT

To anchor the enclosure to the floor, particularly if it is top-heavy and inclined to tilt or cannot be incorporated into a suite of enclosures.

Gland plates

Gland plate for CM, TP

Potential equalisation is provided via assembly components and earthing points.

Gland plates

Cover plate for TP

As cover for a TP pedestal.

Gland plates

Gland plate, one-piece, vented for TS IT, TX CableNet

Potential equalisation is provided via assembly components and earthing points. The gland plate set is used to conceal the entire base opening.

Gland plates

Gland plate for TS IT, TX CableNet

Potential equalisation is provided via assembly components and earthing points. The gland plate set is used to conceal the entire base opening.

Gland plates

Gland plate modules for cable entry for TS IT, TS, SE, TX CableNet

Gland plate modules for cable entry, for TS, TS-IT, SE for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Gland plates

Gland plate modules for cable entry for TS, TS IT, VX SE

Gland plate modules for cable entry for DK-TS, for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Gland plates

Gland plate modules, vented for TS IT, TS, SE, TX CableNet

Gland plate modules, vented, for TS, TS IT, SE for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Gland plates

Clips for gland plates

As replacement and for additional gland plate attachments in TS, SE, CM, TP.

Gland plates

Gland plates for DK-TS

Gland plates, for DK-TS for sealing the base opening and for cable entry