Busbar systems Flat-PLS Busbars E-Cu Dimensions from 12 x 5 to 120 x 10 mm Busbars E-Cu Busbar E-Cu, slotted Prikaz proizvoda Busbars E-Cu Busbar E-Cu, slotted, tin-plated Prikaz proizvoda Busbars E-Cu Copper spacer roll for Maxi-PLS busbars and flat copper bars For Maxi-PLS and flat copper bars, for use as a universal spacer. Prikaz proizvoda Busbars E-Cu Busbars E-Cu Length: 2400 mm/bar. Prikaz proizvoda Busbars E-Cu Busbar cover section For all-round encapsulation of the busbars. May be cut to the required length. Prikaz proizvoda Busbars E-Cu Base isolator For configuring busbar systems with any given bar centre distances and for assembling insulated PE or PEN busbars. Prikaz proizvoda Busbars E-Cu CUPONAL busbars Copper-coated aluminium busbar Prikaz proizvoda Busbars E-Cu Inserted screw nut M12 Self-holding nut with knurled ring. For drilled holes in busbars. Prikaz proizvoda Busbars E-Cu Longitudinal connector E-Cu For simple baying connection of Maxi-PLS busbars. Prikaz proizvoda Busbars E-Cu Busbar connector For connecting busbars, no drilling required. Prikaz proizvoda Busbars E-Cu Longitudinal connectors For connecting Flat-PLS busbar systems, no drilling required. Prikaz proizvoda Busbars E-Cu Longitudinal connector E-Cu for busbar baying For connecting a main busbar system from enclosure to enclosure. Prikaz proizvoda Busbars E-Cu PE/PEN busbar E-Cu, tin-plated With integral punchings. Prikaz proizvoda Busbars E-Cu Longitudinal connector, tin-plated for busbar baying For connecting a main busbar system from enclosure to enclosure. Prikaz proizvoda