Arc flash kit, class A for VX

Br. artikla: SV 9686410

To achieve arc flash class A.

Br. artikla:
SV 9686410
Design
for two-door VX
Product description
To achieve arc flash class A (human safety) to IEC/TR 61 641. Suitable for two enclosure panels.
Material
Steel
Plastic
Supply includes
4 plugs for roof plate
4 warning stickers
Certificate
Assembly parts
28 enclosure panel holders
2 plugs for roof plate
4 reinforcements for door locking bar
Packs of
1 pc(s).
Net weight
1,4 kg
Gross weight
1,426 kg
Customs tariff number
83024900
EAN
4028177962675
ETIM 9
EC002498
ECLASS 8.0
27142423
Product description
SV arcing fault kit, class A, for 2-door VX Enclosure
Odobrenja
Lloyds Register
Dokumentacija
Instructions