Ri4Power 185 mm busbar systems up to 2100 A Contact hazard protection 185 mm Contact hazard protection 185 mm End cover for busbar supports For side contact hazard protection of the busbar system. Attaches to the busbar support. Prikaz proizvoda Contact hazard protection 185 mm Contact hazard protection cover plate for 185 mm busbar system For contact hazard protection of the busbar assembly at the rear and front. Prikaz proizvoda Contact hazard protection 185 mm Contact hazard protection cover plate for enclosure connection For rear and front contact hazard protection of the connection points from enclosure to enclosure, with and without busbar connectors. Prikaz proizvoda Contact hazard protection 185 mm Cover strip for contact hazard protection cover For covering the front exposed contact slots in the cover section. Prikaz proizvoda