For side contact hazard protection of the busbar system. Attaches to the busbar support.
- Br. artikla:
- SV 9677600
- Product description
- For contact hazard protection of the busbar system on the left and right. Attachment is on the busbar support.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Supply includes
- 1 end cover, left
1 end cover, right - To fit Model No.
- 9677.500
- Packs of
- 2 pc(s).
- Net weight
- 0,2 kg
- Gross weight
- 0,48 kg
- Customs tariff number
- 39269097
- EAN
- 4028177705371
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142414
- Product description
- SV End cover, for busbar support, SV 9677500
- Odobrenja
- UL + C-UL (listed)
- Dokumentacija
- Instructions