Fuse components RiLine Bus-mounting fuse base 3-pole, for D02-E18, DII-E27 and DIII-E33 fuse technology. Bus-mounting fuse base Connection space extender for bus-mounting fuse bases Contact hazard protection including cable duct for side extension of the connection space by 14 mm. Prikaz proizvoda Bus-mounting fuse base Bus-mounting fuse base 3-pole, for 60 mm bar centre distance. Prikaz proizvoda Bus-mounting fuse base Bus-mounting fuse base D-Switch With integral visual fuse monitoring via flashing indicator and operating status display. Prikaz proizvoda Bus-mounting fuse base Wiring duct for D-Switch bus-mounting fuse base For safe, shock-hazard-protected routing of connection cables. Also suitable for use as a spacer support. Prikaz proizvoda Bus-mounting fuse base Contact hazard protection cover plate for bus-mounting fuse bases The cover ensures contact hazard protection from the front, top and below. Prikaz proizvoda Bus-mounting fuse base Cover, side for bus-mounting fuse bases For clip-on mounting onto the cover plate, contact hazard protection. Prikaz proizvoda Bus-mounting fuse base RiLineX bus-mounting fuse base Bus-mounting fuse bases for RiLineX busbar system. Compact fuse holders ready for immediate use, for securely contacting the fuse inserts. The devices feature snap-on mounting with semi-automatic busbar adjustment. Prikaz proizvoda