Accessories RiLine Busbar supports single-/2-pole For flat copper bars and PLS busbars. Busbar supports single-/2-pole Busbar support 2-pole For PEN/N/PE and N/PE applications. Prikaz proizvoda Busbar supports single-/2-pole Busbar support 1-pole Prikaz proizvoda Busbar supports single-/2-pole Spacer for RiLine busbar supports (flat busbar system) For busbar supports of flat copper bars. For adapting 12 x 5 and 12 x 10 mm size busbars. Prikaz proizvoda Busbar supports single-/2-pole Busbar support, suitable for top mounting For the attachment of Maxi-PLS busbars, by inserting into the supports, not suitable for top-mounting. Prikaz proizvoda Busbar supports single-/2-pole Busbar support For busbar systems 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm). Prikaz proizvoda