Accessories RiLine Connection systems Connection systems Connection block For connecting round conductors and laminated copper bars. Suitable for busbars 12 x 5 to 30 x 10 mm and PLS 800/1600. Prikaz proizvoda Connection systems Plate clamp For connecting laminated copper bars, no drilling required. Prikaz proizvoda Connection systems Conductor connection clamp For connecting round conductors and laminated copper bars. Prikaz proizvoda Connection systems System cover For conductor connection clamps and plate clamps. Prikaz proizvoda Connection systems Conductor connection clamp Push-in For the connection of round conductors. Prikaz proizvoda Connection systems Busbar connector For connecting busbars from 40 x 10 to 120 x 10 mm, no drilling required. Prikaz proizvoda Connection systems Component adaptor screw attachment For circuit-breakers from ABB, Eaton, Schneider Electric and Siemens. For bar systems with 185 mm centre-to-centre spacing. Prikaz proizvoda Connection systems Component adaptor clamping attachment For circuit-breakers from ABB, Eaton, Schneider Electric and Siemens. For bar systems with 185 mm centre-to-centre spacing. Prikaz proizvoda Connection systems Bar insulation For supply lead routing, plug-type. Prikaz proizvoda Connection systems Connection plate For connecting ring terminals and laminated copper bars. Prikaz proizvoda Connection systems Inserts to adapt the bar dimensions To adapt bar dimensions 30x 10 bis 60 x 10 in increments of 10 mm. Prikaz proizvoda Connection systems Spacing pieces for reducing the bar width. For reducing the bar width in 10 mm increments. Prikaz proizvoda