Additional zero points on Perforex machining centres BC and Perforex Milling Terminals MT S.
- Br. artikla:
- AS 4050066
- Design
- Vertically hinged
plug-type - Product description
- The additional zero points for Perforex machining centres BC and Perforex milling terminals MT S support multi-workpiece machining without repositioning.
- Benefits
- Reduced setup time
- Boosts productivity
- Simple assembly
- Supply includes
- 1x additional zero point, vertically hinged
1x additional zero point, plug-type - To fit Model No.
- 4055.921
- 4055.922
- Packs of
- 2 pc(s).
- Net weight
- 2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177804364
- ECLASS 8.0
- 36609190
- Product description
- Swivel stops for item processing