Transport lead seal for securing the wire rail magazines of the Wire Terminal WT 36
- Br. artikla:
- AS 4051045
- Product description
- The transport lead seals close off the wire rail chamber at the front and rear to protect the assembled wires in the wire rail magazines of the Wire Terminal WT.
- Benefits
- Reliable transportation of wires without losing the manufactured wire sequence
- The transport lead seal may be used on all wire bar magazines, regardless of cross-section
- To fit Model No.
- 4051.024
- 4051.036
- Packs of
- 100 pc(s).
- Net weight
- 0,1 kg
- Gross weight
- 0,22 kg
- Customs tariff number
- 39269097
- EAN
- 4028177960961
- Product description
- Transport seal for Wire Terminal wire rail magazines